text.skipToContent text.skipToNavigation

Discontinued - Rotary Fan Speed Control, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CDSC12I

Rotary Fan Speed Control, 12amp 1pole, Ivory

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full range variable low to high speed control.
  • Easily ganged by removing scored heat sink fins.
  • Heavy-duty toroid choke for RFI suppression.
  • Black anodized heat sink for greater heat dispersion and enhanced appearance.
  • 100 percent tested for symmetry for extended fan life.
  • Ground lead provided.
  • Ferrite bar coil choke for excellent RFI suppression.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  CDSC12I
Color Ivory
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  48758
Technical Information
Amperage 12 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;