
Discontinued - LS Series Dual Fan Speed Control|Dimmer, White
LSDV25WV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Variable Speed Fan Control with Single-Pole Dimmer, 300W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Dimmer | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL Listed | ||
UPC Number | 785007236033 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 109655 | ||
cULus Listed | Yes |
Technical Information
Amperage | 2.5 A | ||
Number of Poles | Single Pole | ||
Operating Cycles | 100000 | ||
Wattage | 300 W |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have 4 LSDV25IV that have 1 broken "knob", a Pass and Seymour, LS Series Replacement Knob, Ivory, Part No. LRKIV. Any way I can buy some? I have called the electrical supply houses near-by, but they do not stock them. Tks, Jim
You can contact Technical Support about getting replacement knobs.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-02-21
Is this optimized for use with LEDs?
The dimmer is rated for incandescent/halogen lights only.
This dimmer/fan control is rated for incandescent, cfl, and led bulbs.
https://www.legrand.us/passandseymour/fan-controls/de-hummer/ls-series/lscldc163pw.aspx
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1