text.skipToContent text.skipToNavigation
Wire Mesh Grips

Wire Mesh Grips

Take the strain off of you while you're on the most demanding jobs. Flexcor® Wire Mesh Grips absorb and relieve direct pull, maintaining critical electrical connections in indoor and outdoor applications.


Go ALL IN with our full line of ready-to-install Industrial solutions


Tough, reliable electrical devices and cable management for your industrial processing plant

Filter Results Results refresh instantly as you filter.
Category
Mesh Type
Mesh Type

The style or pattern of mesh used in a grip, which can affect the flexibility, strength, and type of strain relief provided.

Cable Diameter Range
Cable Diameter Range

The range of cable diameters that the grip can accommodate, ensuring a proper fit.

SHOW MORE SHOW LESS
Material
Material

Indicates the primary material(s) used to construct a product.

Eye Style
Eye Style

The design of the loop or eye at the end of a grip, used for attachment to hooks or other equipment.

NPT Thread Size
NPT Thread Size

The size of the National Pipe Thread taper applied to fittings, indicating compatibility with American standard pipes.

SHOW MORE SHOW LESS
Approximate Break Strength
Approximate Break Strength

The estimated force at which the mesh grip will fail, indicating the maximum load it can safely handle.

SHOW MORE SHOW LESS
Grip Angle
Grip Angle

The angle at which a cable grip holds the cable, which can affect strain relief and the direction of cable entry.

Form Size
Form Size

Indicates the specific size or configuration of a device, often used to refer to the precise shape.

Mesh Length
Mesh Length

The overall length of a grip's mesh portion, which provides strength and protection to the cable.

SHOW MORE SHOW LESS
Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

667 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3