Discontinued - Strain Relief Deluxe Cord Grips, 2-in NPT, 90-Degree Male
CG142690
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Deluxe cord grips are woven of stainless steel mesh with an aluminum body for corrosion resistance.
- They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain.
- They are recommended for indoor or outdoor use where subjected to moisture in the wiring of pendant stations, processing equipment, hand tools, and extension cord sets.
- Deluxe grips are suitable for use in hazardous locations per Class I, Div. 2: Class II, Div. 1 & 2: and Class III, Div. 1 & 2.
Specifications
General Info
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007185430 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Technical Information
| Thread Size | 2 in | ||
| Capacity | Various Cable Diameter Ranges | ||
| Maximum Cable Range | 1.437 in | ||
| Minimum Cable Range | 1.562 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
403IPSS12 | Ortronics
Industrial stainless steel plate, single gang plate, 2.75 in x 4.5 in
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3401LA | On-Q
1-Gang, 1-Port Wall Plate
$1.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Discontinued - Wall Plate Inserts, Changes Decorator Opening to Blank, Box Mounted, Brown - Sub 326R
325 | Pass and Seymour
$4.28
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
67W08 | Pass and Seymour
Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, & corrosion.
