Tamper-Resistant Floor Box Assembly, One-Gang for Wood Sub-Floors, Brass Plate
1542TRDR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Display Receptacle, 15A 125V With Brass Plate and plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertions of foreign objects
- .032 inch thick brass triple-wipe power contacts for lasting retention
- Corrosion-resistant plated steel strap is locked in to the face and back body to resist pulling away from the face/body assembly
- Auto-ground clip assures positive ground
- Easily accessed break-off line contact connecting tab for fast and easy split circuit wiring
Specifications
General Info
| Color | Brass | ||
| Type | Outlet | ||
| Material | Brass | ||
| Finish | Metallic | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Recessed | ||
| Wall Plate Included | No | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, FEDSPEC | ||
| Cover Type | Tamper-Resistant | ||
| UPC Number | 785007108767 |
Dimensions
| Product Depth US | 1.825 in | ||
| Product Height US | 4.5 in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 2.75 in | ||
| Product Weight US | 0.53 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Cover Position | Vertical | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Environmental Conditions | 85% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screw Mount | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
IS THERE A REPLACEMENT RECEPTICAL FOR THE 1542TRDR ??I
Thank you for your question regarding Tamper-Resistant Display Receptacle, 15amp 125volt With Brass Plate(Model # 1542TRDR).
This display receptacle assembly is only available as a complete unit.
Date published: 2022-02-08
Can I purchase the threaded brass hole cover separately? I have ones missing in the home I purchased.
Thank you for your question regarding Legrand Tamper-Resistant Display Receptacle 15A/125V W/Brass Plate(Model # 1542TRDR).
The 1542TRDR and 1542TRFBA receptacles are only sold as a complete unit.
Date published: 2024-04-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
