text.skipToContent text.skipToNavigation

Discontinued - Floor Box Assemblies - One Gang for Wood and Sub-Floors

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  FB1TRSRB

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged diecast cover plates.
  • Meets UL514(c) and NEC 314.27(c).
  • Scrub water compliant.
  • With durable nickel or brass cover plates.
  • Dual-voltage models available.
  • Swing brackets mounting option eliminates drilling tile flooring for mounting screws.
  • Wood sub-floors only.
  • Wire Fill (AWG): 10 No. 14, 9 No. 12, 8 No. 10.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  FB1TRSRB
UPC Number 785007703566
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;