text.skipToContent text.skipToNavigation

Tamper-Resistant Floor Box Assembly - Two Gang for Wood Sub-Floors, Brass

FB2TRDRKS4B Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Floor Box Assembly, Dual-voltage. Two #8 duplex openings, Four threaded screw plugs. Includes 3232 15A, 125A tamper-resistant duplex receptacle, Cat5E Jack, F-connector, Ten Blanks and a low-voltage dider. Brass. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tamper-Resistant shutters let plugs in, keep other things out.
  • Rugged diecast cover plates with durable nickel or brass finish.
  • Meets UL514(c) and NEC 314.27(c) requirements including scrub water for tile floors.
  • Scrub water compliant without caulking, supplied with foam gasket and O-ring-equipped plugs.
  • Large box flange rests on finished floor -- no adjustments needed.
  • Swing brackets mounting, great for tile floors -- eliminates drilling for mounting screws.
  • Extra-deep design leaves plenty of wiring room.
  • Includes 15 Amp, 125 Volt tamper-resistant duplex receptacle, low-voltage divider, Cat 5e jack, F-connector, and blanks.

Specifications

General Info
Color Brass
Type Floor Box
Material Brass, Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Durable
Installation Location Underfloor
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007108743
Dimensions
Product Depth US 4.0 in
Product Height US 4.75 in
Product Volume US 42.5 cu in
Product Length US 4.75 in
Product Width US 6.5 in
Cubic Capacity 42.5 in³
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Box Shape Rectangular
Cable Entry Back
Indoor/Outdoor Indoor
Mounting Type Screw Mount
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Tamper-Resistant Floor Box Assembly - Two Gang for Wood Sub-Floors: Can these be used with a wooden sub-floor that has carpeting?

Asked by: Carpet and floor box outl
  • y_2026, m_3, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_FB2TRDRKS4B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT