text.skipToContent text.skipToNavigation

PlugTail® Hospital Grade Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection,

PT2097HGTRWRRED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PLUGTAIL GFCI REC HOSP Tamper-Resistant WR 20A
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Weather-Resistant: Meets National Electrical Code® Weather-Resistant requirements.
  • Protects children: patented shutter system helps prevent improper insertion of foreign objects.
  • Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
  • It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
  • High-impact-resistant thermoplastic construction with tri-drive terminal screws.
  • Trip indicator light (red LED).
  • Feed-through wiring configuration allows GFCI to protect downstream receptacles.
  • Faster, more reliable installation.

Specifications

General Info
Color Red
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test, Weatherproof
Wall Plate Included Yes
Number of Receptacles 2
Outlet Type GFCI, Hospital Grade, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007180787
Dimensions
Product Depth US 1.13 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back Only
Wire Connection Type PlugTail
Indoor/Outdoor Both
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this have a "LOAD SIDE" plug tail for down stream outlets to be protected by this GFCI outlet?

Asked by: Wm J
The Plugtail GFCI's are non-feed through so they do not have downstream protection.
Answered by: Legrand Technical Support
Date published: 2021-08-12
  • y_2026, m_3, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PT2097HGTRWRRED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT