text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 100A 3øY 277V/480V Inlet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-Pole, 5-Wire, Pin and Sleeve Inlet. 100A, 3Y, 277/480V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
  • Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
  • Nylon construction for highimpact and corrosion resistance.
  • Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
  • Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
  • Natural-rubber grommets provide watertight protection at cable entry.
  • Combination-head screws for added convenience and quick installation.
  • Revolutionary, hinged cord grip for durable performance and ease of installation.
  • Cover with integral neoprene gasket provides watertight seal.

Specifications

General Info
Color Gray
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007051070
Dimensions
Product Height US 5.75 in
Product Length US 5.71 in
Product Width US 5.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  151348
cULus Listed  Yes
Technical Information
Amperage 100 A
Number of Poles 3-Way
Number of Wires 4
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;