NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Medium Base Lampholder
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Incandenscent Medium Base Lampholder
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39111803
UR: No
Dimensions
Diameter (US): 4.5"
Technical Information
Volts: 250V
Watts: 660
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;