News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Medium Base Lampholder
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Type: Incandenscent Medium Base Lampholder
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39111803
UR: No
Dimensions
Diameter (US): 2.31"
Height (US): 1.53"
Technical Information
Volts: 250V
Watts: 660
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant