Discontinued - Non-Grounding Combination Switches
696LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Type | Combination | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | 696LAG | ||
| Standard | UL20 | ||
| UPC Number | 785007690262 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Action | (1) 3W, (1) SP | ||
| Actuator | Toggle | ||
| Connection | non-grounding, Side wire | ||
| Contact Configuration | N-O | ||
| Contact Rating | 15Amp, 120/277Vac | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Location Rating | Dry | ||
| Operating Cycles | 30000 | ||
| Voltage | 0.433 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 3-way switch be wired to function like a single pole switch?
Yes, you only connect the LOAD wire to one brass terminal and leave the other traveler wire terminal blank.
Date published: 2019-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1251GRY | Pass and Seymour
Manual Controller
