Discontinued - Wide Slide Series Fan Speed Control, Ivory
94084I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1.5A Slide De-Hummer Fan Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Type | Fan Speed Control | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Wide Slide Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | De-Hummer Fan Control, Variable Speed Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, UL Listed | ||
| UPC Number | 785007940824 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 109655 |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Connection | Pigtail Leads | ||
| Contact Rating | 120V | ||
| Environmental Conditions | Indoor Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.5A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | No | ||
| Speed Range | Variable | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
