Wide Slide Fan Speed Control De-hummer, Single Pole, Tri-Color
WSDH16TC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1.6 AMP Wide Slide Dehummer Fan Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4 Speed fan control with easy : slide to off'' operation
- De-hummer feature virtually eliminates fan motor : hum'' for quiet fan speed control
- Constant memory returns lights to previous level after a power failure
- 1.6A Rating single pole operation
- Supports other colors with WSKIT** interchangeable face plates
Specifications
General Info
| Color | Ivory, Light Almond, White | ||
| Type | Fan Speed Control | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | 4-Speed Fan Control, Color Change Kit, De-Hummer Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007053579 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Environmental Conditions | Indoor Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.6A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | No | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6A-45 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
