text.skipToContent text.skipToNavigation

Wide Slide Fan Speed Control De-hummer, Single Pole, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1.6 AMP Wide Slide Dehummer Fan Control
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4 Speed fan control with easy : slide to off'' operation
  • De-hummer feature virtually eliminates fan motor : hum'' for quiet fan speed control
  • Constant memory returns lights to previous level after a power failure
  • 1.6A Rating single pole operation
  • Supports other colors with WSKIT** interchangeable face plates

Specifications

General Info
Color White
Type Fan Speed Control
Material Steel, Thermoplastic
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features 4-Speed Fan Control, Color Change Kit, De-Hummer Fan Control
Number of Switches 1
Switch Type Slider
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, cULus, UL Listed
UPC Number 785007053586
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 1.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Fan Speed Only
Environmental Conditions Indoor Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.6A (FAN MOTOR)
Load Type AC Fan Motor
Mounting Type Wall Box
Number of Poles Single Pole
Preset No
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;