Discontinued - Commercial PIR Occupancy/Vacancy Sensor with Neutral, White
WSP101W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PIR Occupancy Sensor Switch with Neutral - Single Relay, Major Coverage 35 ft x 30 ft, Minor Coverage 20 ft x 15 ft,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007026634 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Sensor Type | Occupancy, Vacancy |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V700 | Wiremold
Wiremold 700 Series Small Raceway in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJSN6-42 | Ortronics
Cat6 RJ45 to SNAP HDJ Jack
