text.skipToContent text.skipToNavigation

2-Gang Blank Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 2 Gang Blank Aluminum Cover With Gasket and Screws
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Color Gray
Type Weatherproof Cover
Material Aluminum
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007269888
Dimensions
Product Height US 4.5 in
Product Length US 4.5 in
Product Width US 4.56 in
Product Weight US 0.15 lb
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Both
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;