text.skipToContent text.skipToNavigation

4-in Round Outdoor Cluster Cover, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 4-inch Round Outdoor Cluster Cover, Blank 2 Hole 1/2-in With Gasket and Screws, Bronze
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available combining fixtures, lamp covers, and accessories.

Specifications

General Info
Color Bronze
Type Wall Plate Accessories
Material Aluminum
Finish Metallic
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Cover Type Weatherproof
Cover Shape Round
UPC Number 785007860610
Dimensions
Product Width US 4.0 in
Product Weight US 0.2 lb
Technical Information
Box Cover Position Horizontal
Indoor/Outdoor Both
Mounting Type Box Mounted
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;