text.skipToContent text.skipToNavigation

Weatherproof One Gang Gasket, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Multiuse 1/8-in Thick Gasket
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Weatherproof
  • Multiuse :
  • Closed Cell Polyethylene

Specifications

General Info
Color Black
Type Weatherproof
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Standard UL Listed
UPC Number 785007261356
Dimensions
Product Depth US 0.125 in
Product Height US 4.688 in
Product Volume US 1.721 cu in
Product Width US 2.938 in
Product Weight US 0.054 lb
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;