20A, 125V Heavy Duty Spec Grade Plug Load Timer Receptacle
PLT26351I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
New requirements for reducing energy consumption in commercial buildings are here. With devices that are so easy to understand, install and use, our full line of Pass and Seymour Plug Load Controllable solutions will take a load off your mind and a load off your customers electric bills.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Receptacle compliant with 2014 NEC, CA Title 24, and ASHRAE 90.1.
- Products meets requirements of UL498B: Receptacles with integral switching means.
- Power button on face serves as a manual override to scheduled programs.
- Two individual programs can be set to automatically control plug loads.
- Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly.
- Bottom half of device features a single receptacle that is automatically controlled by the time clock.
- Clear LCD display shows program status, ON/OFF status, current time, and day of the week.
- Feed-thru capability allows for downstream control of multiple receptacles.
- Center panel flips open for easy, three button programming.
- Permanently molded power symbol on face identitfies controlled receptacle in accordance with ASHRAE 90.1, NEC, and Title 24.
- .032 inch think, brass triple-wipe power contracts for lasting retention.
- Auto-ground eliminates the necessity to terminate grounding conductor in device.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Plugload, Single Piece Plated Steel Mounting Strap, Timer | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Energy Saving On/Off, Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | RoHS, CSA Listed, CulUS, UL Listed, FSUL, FEDSPEC | ||
| UPC Number | 785007040029 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 2.68 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E472890 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many receptacles can you control downstream?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-16
Can timer be used only to activate receptacle at random times for 1, 2 3...hours with out programming schedules? Wish to use for golf cart charger and activate only for short duration randomly not on schedule to prevent overcharge. Thank you
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-05-20
Can specific individual days be programmed?
Within programming settings, you have the ability to set two independent programs (P1 and P2). P1 operates Monday — Friday; P2 operates Saturday — Sunday. I hope this helps!
Date published: 2023-12-20
Will this device remember the correct time after a power failure? Or does the current time need to be re-programmed?
Hello, the device will remember the time after a power outage as long as the power is restored within a short time frame.
Date published: 2023-12-20
Can multiple timers be put on a switch? If so when switched off does the timer function need to be reset?
The timers can be controlled by a switch and they will retain their programming for 48 hours.
Date published: 2022-09-07
Is there a Weatherproof enclosure available for this device making it suitable for Exterior use?
The PLT26351BK is not weather resistant rated which makes it designed for indoor use only.
Date published: 2022-05-17
I have a customer that wants an outlet that automatically turns the load off to there bath receptacles so they can leave there hair dryers and other products plugged into continuously without worry of these loads remaining on. Will this outlet work.
Yes, the receptacle can be automatically controlled by the time clock, using the set programs.
Date published: 2021-11-18
Can it be set for sun rise and set?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BOX94 | Pass and Seymour
Strain Relief Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
URT10-24B | Ortronics
Universal Style Tubular Runway, 24"W, black, 9' 11"L
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
URT10-18B | Ortronics
Universal Style Tubular Runway, 24"W, black, 9' 11"L
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG3007C | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
