20A 125V Dual-Controlled Plug Load Decorator Duplex Receptacle, Brown
26352CD
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
This durable, dependable Plug Load receptacle is designed to help you meet ASHRAE energy standards. The controlled marking printed on the tough nylon face is both NEMA-approved and compliant with the National Electrical Code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- NEMA approved controlled receptacle marking pad printed on the face of receptacle for superior abrasion resistance.
- Can be used to control loads using the Wattstopper DLM system and other building control systems.
- Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
- One-piece, brass, triple-wipe power contacts for lasting retention.
- Heavy-duty compact design for easier installation and long lasting performance.
- Terminal compartments isolated from each other for positive conductor containment.
- Side and internal screw-pressure-plate back wire accepts #14 - #10 AWG solid or stranded wire.
- All devices fit standard #26 opening wall plate.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Energy Saving On/Off, Indoor | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1