text.skipToContent text.skipToNavigation

20A, 125V Plug Load RF Half-Control Fed Spec Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Energy savings and code compliance can be easily achieved through automatic plug load control via wireless RF communication between the Plug Load RF Signal Pack (RFP) and the Plug Load RF Receptacle.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless control of plug load via RF communication and integral relay.
  • Receptacle compliant with 2014 NEC, CA Title 24, and ASHRAE 90.1
  • Product meets requirements of UL498B: Receptacles with integral switching means.
  • Binding button on face also serves as a manual override.
  • Simple, three-step binding process for wireless communication with RF Single Pack
  • Corrosion-resistant plated steel strap locked into face and back body to resist pulling away from face/body assembly.
  • Feed-thru capability allows for downstream control of multiple receptacles.
  • .032 inch think, brass, triple-wipe power contacts for lasting retention.
  • LED Indicator Light on the receptacle guides binding process and indicated power to the receptacle.
  • Permanently molded face offers clear identification of controlled receptacle for end users.
  • Auto-ground eliminates the necessity to terminate grounding conductor in device.

Specifications

General Info
Color Brown
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Half-Controlled, Plugload
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007040173
Dimensions
Product Depth US 1.25 in
Product Height US 2.68 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E472890
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 4
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the warranty on Plug Load RF Half-Control Fed Spec Receptacle product?

Asked by: elect eng
The RF26352CHLA is covered by our 1 Year Limited Warranty.
Answered by: Legrand Technical Support
Date published: 2020-10-12
  • y_2026, m_7, d_6, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RF26352CH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT