text.skipToContent text.skipToNavigation

Discontinued - Sectional, Decorator Openings, End Sections, Light Almond

Discontinued - Sectional, Decorator Openings, End Sections, White is rated 1.0 out of 5 by 1.
  • y_2026, m_9, d_11, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PJSE26LA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT


Sectional decorator openings that lock securely together in installation to fill blank sections. Designed with rugged material in ivory, white and light almond colors. End sections of configuration.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
  • Sections lock securely together on installation.
  • Blank sections furnished with mounting strap.
  • Molded of rugged, practically indestructible self-extinguishing nylon.
  • Available in Ivory, White, and Light Almond.

Specifications

General Info
Color Light Almond
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 514
UPC Number 785007200799
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  143222
Additional Information
Product Environmental Profile Yes
Technical Information
Cutout Decorator
Thickness 0.07 in

Reviews

Rated 1 out of 5 by from this web site fails to include the dimensions this web site fails to list the product actual dimensions , it list weight in the dimensions column , which is a useless metric in the instance..
Date published: 2020-05-04
  • y_2026, m_9, d_11, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PJSE26LA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;