20A 125V Extra Heavy Duty Tamper-Resistant Surge Protective Duplex Receptacle, Blue
TR5362BLSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Extra Heavy-Duty Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (with Audible Alarm and LED Indicator), Back and Side Wire, 20A, 125V. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertions of foreign objects.
- AC receptacles available in 15 and 20 Amp, 125V
- .032 inch thick brass triple-wipe power contacts for lasting retention.
- Corrosion-resistant plated steel strap is locked in to the face and back body to resist pulling away from the face/body assembly.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial |
Dimensions
Product Width US | 1.7 in | ||
Product Depth US | 1.4 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Connection | Side & Back Wire | ||
Class | IG | ||
Amperage | 20 A | ||
Type of Indicators | LED, Audible Alarm | ||
Voltage | 125 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can i wire thru this device to downstream devices for surge protection i have an 8ft pc of wiremold plug mold that i want to protect. this plugmold will be hard wired. I am not plugging the plugmold into the device i would like protection fed from the dev
The Surge Protection receptacles do not provide downstream protection. it is at the device only.
Date published: 2024-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1