Industrial Extra Heavy Duty Specification Grade Switch, Red
PS20AC2RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of istallation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
UPC Number | 785007195347 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Closed Contact Resistance | Toggle | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wattage | 2 W |
Resources
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I find the HP rating. Inspector wants to see it.Thank you
Hello,
HP Conversion Table - Switches
15 Amp - 1/2/ Horsepower at 120VAC; 2 Horsepower at 240VAC
20 Amp - 1 Horsepower at 120VAC; 2 Horsepower at 240VAC
30 Amp - 2 Horsepower at 120VAC; 2 Horsepower at 240VAC
Best Regards,
Technical Support
Date published: 2023-07-23
Are these switches horsepower (HP) rated as well?
Yes, the PS20AC2 switch carries a 1HP rating on 120V and 2HP rating on 240/277V.
Date published: 2023-07-23
Bazaarvoice SAP Hybris Integration Version 2.8.1