text.skipToContent text.skipToNavigation

Discontinued - 30A Power Interrupting Receptacle, Non Metallic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Receptacle 3-Pole 4-Wire 30A 480V Power Interrupting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Black
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL498
UPC Number 785007230161
Dimensions
Product Depth US 1.813 in
Product Height US 2.688 in
Product Width US 1.938 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  140596
Technical Information
Amperage 30 A
Environmental Conditions Consult the Factory
Number of Poles 3-Way
Number of Wires 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;