Watertight NEMA 4X/6P Locking Plug,Yellow
24W34
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Locking Watertight Plug, 15amp 277volt, NEMA Configuration L7-15, multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P and IP67 rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat , and weather.
- Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
- Multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hose down of 1,500 psi.
- Color coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
Specifications
General Info
| Color | Yellow | ||
| Type | Locking, Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007114546 |
Dimensions
| Product Height US | 1.85 in | ||
| Product Length US | 2.62 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 146159 |
Technical Information
| Amperage | 15 A | ||
| Flanged | No | ||
| Connector Style | Locking | ||
| Indoor/Outdoor | Both | ||
| NEMA Configuration Code | L7-15P | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #18 AWG - #10 AWG | ||
| Voltage | 277.0 V |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP1 | Pass and Seymour
Toggle Switch Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RS100 | Pass and Seymour
Replacement Switch, 100 Amps
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP1W | Pass and Seymour
Toggle Switch Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMSD-8RU-42-B | Ortronics
8RU VERTICAL WALL-MOUNT CABINET, SPLIT DOOR
