text.skipToContent text.skipToNavigation

Turnlok® Watertight Locking Plug, 20A 3Φ480V, NEMA 4X/6P Rated, NEMA L16-20P Config, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 93ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressurehosedown, Pass and Seymour Turnlok watertight plugs and connectors feature rugged construction, multiple seals to ensure protection against the environment and ease of installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Multi-point sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
  • Devices resist high-pressure hosedown of 1,500 psi.
  • Color-coded sealing bushings provided for large range of cord diameters
  • Large ribs on body for a superior grip when mating.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Locking, Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
UPC Number 785007033656
Dimensions
Product Height US 1.85 in
Product Length US 2.62 in
Technical Information
Amperage 20 A
Flanged No
Connector Style Locking
Indoor/Outdoor Both
NEMA Configuration Code L16-20P
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;