text.skipToContent text.skipToNavigation

Turnlok® 67W76 Watertight Single Receptacle, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok Watertight Single Receptacle, 20amp 3 480 volt, NEMA Configuration L16-20, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact Resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical & corrosion.
  • Spring loaded flip covers provide protection when device is not in use.
  • Stainless steel hinge spring and pin for corrosion resistance.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed, CSA Listed
UPC Number 785007033229
Dimensions
Product Depth US 4.03 in
Product Height US 1.85 in
Product Width US 1.85 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 20 A
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
IP Rating IP67
Number of Poles 3-Way
Number of Wires 4
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Phase Three
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;