text.skipToContent text.skipToNavigation

Turnlok® Watertight Locking Plug, 20A 3Φ480V, NEMA 4X/6P Rated, NEMA L16-20P Config, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Multi-point sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
  • Devices resist high-pressure hosedown of 1,500 psi.
  • Color-coded sealing bushings provided for large range of cord diameters
  • Large ribs on body for a superior grip when mating.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Locking, Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
Standard UL Listed, CSA Listed
UPC Number 785007040623
Dimensions
Product Length US 2.62 in
Product Width US 1.85 in
Technical Information
Amperage 20 A
Flanged No
Number of Phases 3
Connector Style Locking
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
IP Rating IP67
Indoor/Outdoor Both
NEMA Configuration Code L16-20P
Number of Poles 3-Way
Number of Wires 4
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Terminal Accommodation #14 AWG - #10 AWG
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the torque requirements for the screws of the wires, top screws connecting the connector to the cover and the screws securing the cable to the clamps?

Asked by: Barbara Zastawny
  • y_2026, m_3, d_16, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_26W76BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT