Menu
Search
Menu
6ft DisplayPort™ Male to Female Extension Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Cables

Electrical Specifications
• Voltage Rating: 30V
• Conductor Resistance: at 20°C max. 32AWG:588.85Ω/km; 30AWG:376.96Ω/km; 28AWG:237.25Ω/km
• Insulation Resistance: 10MΩ/km min at 20°C DC 500V
• Time Delay: 5.2ns/m(max.)
• Impedance: Pairs (differential mode) 100±5Ω
• Propagation Delay Skew: Intra pair max. 50ps/2M; Inter pair max. 4000ps/2M
• Attenuation(max.):
5.02dB@100-450MHz; 7.695dB@1GHz; 12.595dB@2GHz; 17.495dB@3GHz; 22.395dB@4GHz; 27.295dB@5GHz; 32.195dB@6GHz; 37.095dB@7GHz
• Return Loss(min.):
15.00@100-675MHz; 12.9@1Ghz; 9.2@2GHz; 7.04@3GHz; 5.5@4GHz; 4.31@5GHz; 3.33@6GHz; 2.51@7GHz
• NEXT: -26dB@0.1-1.35GHz; -23.44dB@2GHz; -20.80dB@3.0GHz; -18.93dB@4GHz; -17.48dB@5GHz; -16.29dB@6GHz; -15.28dB@7GHz
• FEXT: -26dB/cable@100-7000MHz(max.)

Physical Specification
• Connector 1: DisplayPort 20P Male, Solder Type, Contacts: Gold Flash Plated, Housing: Black LCP, Shell: Nickel Plated (with latches)
• Connector 2: DisplayPort 20P Female, Solder Type, Contacts: Gold Flash Plated, Housing: Black LCP, Shell: Nickel Plated
• Hood: Molded Black (Pantone/#Black 6C) PVC, UL94V-0, No Flash
• Minimum Ben Radius: R73mm
• Tensile Strength: Unaged: 1500PSI min. Aged: 70% min.
• Elongation: Unaged: 100% min. Aged: 65%
• Deformation Test: Max. 50%
• Flame Test: Pass VW-1
• Shield Type/Braid Coverage: 75%, A-M Alloy
• Jacket Material & Thickness: PVC 0.51mm Min. AVG
• Approvals: CE marked and conforms to 2011/65/EU ROHS 2

Warranty

• Lifetime

Resources