Menu
Search
Menu
BNC Female to N-Female Wi-Fi Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 1.25"
Width (US): 0.5"
Weight: 0.06 lbs
Cord Information
Connector Type End One: BNC Female
Connector Type End Two: N-Type Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime