Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Connector
A Device that Establishes a Connection Between Two or More Units.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Contact
A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
Conductor Material
The Material of Current Carrying Member of the Cable
Number of Connections
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Connects To
Warranty Type
The product warranty that accompanies the specific product.
Termination Style
The style of connection used for electrical termination between two devices.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
The finish of the product itself.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Material
Indicates the primary material(s) used to construct a product.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Connection TypeTooltip Title
Style or Type of Connection Used
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
A/V Connectivity
Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 2-Port Wall Plate, WhiteWP3402WH On-Q1-Gang, 2-Port Wall Plate$1.49In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Quick Connect RJ45 Keystone Insert, WhiteWP3476WH On-QQuick Connect RJ45 Cat 6 T568 A/B Keystone Insert$8.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 1-Port Wall Plate, WhiteWP3401WH On-Q1-Gang, 1-Port Wall Plate$1.49In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, WhiteWP3475WH On-QQuick Connect RJ45 Cat 5e T568 A/B Keystone Insert$4.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRecessed Nickel Self-Terminating F-Connector, WhiteWP3481WH On-Q3 GHz, Recessed, Self-Term, F-Connector Keystone Insert$2.49In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRJ45 Cat 6 Coupler Keystone Insert, WhiteWP3452WHV1 On-QRJ45 Cat 6 Coupler Keystone Insert$11.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-Way Digital Cable Splitter with Coax Network SupportVM2202V1 On-Q2-Way Digital Cable Splitter with Coax Network Support$6.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4-Way Digital Cable Splitter with Coax Network SupportVM2204V1 On-Q4-Way Digital Cable Splitter with Coax Network Support$12.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4k HDMI Keystone Insert, WhiteWP124KWH On-QDistribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.$17.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x8 Enhanced Passive Video Splitter-CombinerVM1002 On-Q1x8 Enhanced Passive Video Splitter-Combiner$49.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 5mAC2M05BK On-Q5 Meter HDMI cable w/Ethernet (16.4ft)$44.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x4 Enhanced Passive Video Splitter-CombinerVM1000 On-Q1x4 Enhanced Passive Video Splitter-Combiner$34.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 4mAC2M04BK On-Q4 Meter HDMI cable w/Ethernet (13.12ft)$34.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHDMI Female to Female BarrelAV3000BK WiremoldWiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plateOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 1mAC2M01BK On-Q1 Meter HDMI cable w/Ethernet (3.28ft)$14.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 2mAC2M02BK On-Q2 Meter HDMI cable w/Ethernet (6.56ft)$19.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM 2A Dual Flushmount Unloaded Keystone ModuleCM2-U2KEYA WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 3mAC2M03BK On-Q3 Meter HDMI cable w/Ethernet (9.84ft)$24.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM CM2/Activate 2A Mini Adapter Mounting BezelCM-2AB-BK WiremoldConnect communication cabling at point-of-use.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsadorne® Cat 5e RJ45 Data/Phone Insert, WhiteAC5ERJ45W1 adorne CollectionKeystone insert.$8.65In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 10mAC2M10BK On-Q10 Meter HDMI cable w/Ethernet (32.8ft)$149.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-Speed HDMI Cables with Ethernet, 7mAC2M07BK On-Q7.5 Meter HDMI cable w/Ethernet (24.6ft)$69.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3-Way Digital Cable Splitter with Coax Network SupportVM2203V1 On-Q3-Way Digital Cable Splitter with Coax Network Support$9.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections10Gbps High-speed HDMI Cables with Ethernet, 15mAC2M15BK On-Q15 Meter HDMI cable w/Ethernet (49.21ft)$199.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM End PlateCM-EPLA WiremoldConnect communication cabling at point-of-use.Other Options Available