Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Connector
A Device that Establishes a Connection Between Two or More Units.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Contact
A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Conductor Material
The Material of Current Carrying Member of the Cable
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Number of Connections
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Connects To
Warranty Type
The product warranty that accompanies the specific product.
Termination Style
The style of connection used for electrical termination between two devices.
Package Quantity
Finish
The finish of the product itself.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Connection TypeTooltip Title
Style or Type of Connection Used
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
A/V Connectivity
Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDMI Female to Female BarrelAV3000BK WiremoldWiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plateOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM 2A Dual Unloaded ST adapter ModuleCM2-U2ST-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM CM2/Activate 2A Mini Adapter Mounting BezelCM-2AB-BK WiremoldConnect communication cabling at point-of-use.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM 2A Blank ModuleCM2-BL-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM End PlateCM-EPLA-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Angled Raceway AdapterCM-ARA-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.adorne® Cat 5e RJ45 Data/Phone Insert, WhiteAC5ERJ45W1 adorne CollectionKeystone insert.$8.65In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.adorne® Cat 5e RJ45 Data/Phone Insert, MagnesiumAC5ERJ45CM1 adorne CollectionKeystone insert.$12.81In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Ortronics TracJack 2A Mini Adapter Mounting BezelAB2TJ-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Ortronics TracJack 6A Adapter Mounting BezelMAB6TJ-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM MAB Mini Adapter Mounting BezelCM-MAB-BK WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.5500 End Plate FittingS2-EPL-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Ortronics Series II 6A Adapter Mounting BezelMAB3S2-GY WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Angled Raceway AdapterARA-S2-GY WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CM Single-Gang Angled FaceplateCM-SAP-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Uniduct 2700-2800 Series One-Insert Multimedia Box FittingCM-MMB-291-WH WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.RJ45 Cat 6 Coupler Keystone Insert, WhiteWP3452WHV1 On-QRJ45 Cat 6 Coupler Keystone Insert$11.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 7mAC2M07BK On-Q7.5 Meter HDMI cable w/Ethernet (24.6ft)$69.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Active Copper HDMI Cable, 15mACAA15BK On-QThe 18 Gbps Active Copper HDMI Cables from Legrand distribute high definition HDMI signals up to 15 meters (50 feet).$239.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 5mAC2M05BK On-Q5 Meter HDMI cable w/Ethernet (16.4ft)$44.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.