NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3m DVI-D[TM] M/F Dual Link Digital Video Extension Cable (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-D Extension Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 9"
Width (US): 6"
Weight: 0.84 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Female
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime