text.skipToContent text.skipToNavigation
AV Connectivity banner image
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Insertion Loss
Insertion Loss

The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Temperature Rating
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Frequency Range
Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Gauge
Number of Pins
Number of Pins

The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Contact
Contact

A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Impedance
Impedance

A Material's Opposition to the Flow of Electric Current

Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Wall Plate Type
Number of Connections
Number of Connections
The number of connections a product is able to make to other devices.
Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Country of Origin
Product Height
Product Height

The overall height of a product.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Connects To
Connects To
The types of devices and networks the devices is able to connect to.
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Environmental Conditions
Environmental Conditions

Describes the relative range of climatic standards a device can safely operate within.

Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Material
Material

Indicates the primary material(s) used to construct a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Certification Listing Number
Stock Level Status

A/V Connectivity

Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.

78 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3