Discontinued - radiant® FPC 4OL ** * BLACK **083023**
RD4RBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Furniture Power Center | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RD4RBK10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | ETL Listed: Guide FPDU5 | ||
| UPC Number | 786776192735 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 7.125 in | ||
| Product Weight US | 1.98 lb | ||
| Cutout Size | 5-1/2" W x 2" H |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103602248CRT-001 |
Technical Information
| Mounting Type | Recessed | ||
| Number of Outlets | 4 |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how many amps can this outlet handle? can it be installed in the kitchen for coffe maker and toaster application?
The outlets contained within this FPC are rated for 15A.
Date published: 2023-04-10
Will electrical code allow for these to be mounted in the back of a drawer box if plugged into an outlet within the cabinet box?
Hello,
Thank you for your question. The RDZ series is not designed to be mounted in the back of a pull out drawer.
Date published: 2022-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1





