





radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Nickel | ||
Type | Furniture Power Center | ||
Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 4 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | ETL Listed: Guide FPDU5 | ||
UPC Number | 786776192742 |
Dimensions
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in | ||
Product Width US | 7.125 in | ||
Product Weight US | 1.98 lb | ||
Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103602248CRT-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how many amps can this outlet handle? can it be installed in the kitchen for coffe maker and toaster application?
The outlets contained within this FPC are rated for 15A.
Date published: 2023-04-10
Will electrical code allow for these to be mounted in the back of a drawer box if plugged into an outlet within the cabinet box?
Hello,
Thank you for your question. The RDZ series is not designed to be mounted in the back of a pull out drawer.
Date published: 2022-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1