BEZEL RADIANT FPC 2 POWER BK
RDB2BK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Furniture Power Faceplate | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192797 |
Dimensions
| Product Depth US | 0.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 4.6 in | ||
| Product Weight US | 0.07 lb |
Technical Information
| Mounting Type | Recessed |
Resources
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

