Menu
Search radiant
explore our collections

Menu
NAFTA-Compliant Tamper-Resistant Receptacle, Gray
Sorry! That combination does not exist.
Specifications
General Info
Color: Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No.42
CSA Standard: Yes
cULus: Yes
Federal Spec: No
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (US): 1"
Height (US): 3.812"
Width (US): 1.29"
Technical Information
Amps: 15A
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
You Might Like
AFGF152TRGRY-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Gray
AFGF152TRGRY
(1 Reviews)
$32.98USD
AFGF202TRGRY-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Gray
AFGF202TRGRY
(1 Reviews)
$36.28USD
Tri-Color Full Night Light
Full Night Light with Adjustable Light Levels, Tri-Color
NTLFULLTCCC6
(4 Reviews)
$18.38USD
TM8USB4WCC6-P
Quad USB Charger, White
TM8USB4WCC6
(15 Reviews)
$36.28USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit