








radiant® Spec Grade 20A Tamper-Resistant Receptacle, Nickel
TR26352RNICC6
radiant Collection
radiant® Spec Grade 20A Tamper-Resistant Receptacle, Nickel is rated
out of
5 by
41.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.08 USD
Take a step up from the standard. This tamper-resistant duplex receptacle installs easily for the basic power every space needs, while featuring the sleek, clean lines of radiant® for a sophisticated look. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada).
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Nickel | ||
Type | Outlet | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007235982 |
Dimensions
Product Depth US | 0.93 in | ||
Product Height US | 3.28 in | ||
Product Width US | 1.37 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-20R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Voltage | 125.0 V |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Andy from
Simple update; looks great.
We changed out our old biscuit colored outlets throughout our house with crisp, modern Legrand outlets and screwless wall plates. It was an inexpensive, easy update that really looks great.
Date published: 2018-04-04
Rated 5 out of
5
by
Tm from
20amp outlet
Quality material. No issues. Love the color and consistency of this product!
Date published: 2022-10-11
Rated 5 out of
5
by
Jeremy from
Great looking outlets
These match the 15A Legrand Radiant outlets perfectly. The shipping was quick, and I've already installed 15 of these, with just a couple more to go. No issues at all so far. One thing of note, make sure you don't force your plugs into these outlets; they're tamper-resistant (TR), so it may seem like you need to force the plugs to get them in. If a plug is struggling to get in, rather than force it, just move it around a bit or try again. Also, before you install them, take a phone charger or something and plug/unplug them from the outlet a few times to "break in" or "loosen up" the TR tabs, and that will make your first couple of plug-ins much easier.
Date published: 2021-08-10
Rated 5 out of
5
by
Anonymous from
Perfect Fit, Newbie Electrician
Thanks to @Influenster and @legrandna for this complimentary tamper resistant receptacle. It took a while to complete this campaign because I was very nervous to do this DIY myself. I honestly laughed at myself after the quick 5 minute instalation process because of how easy this was to do. With taking the old outdated receptacle out and putting this new one in, it made me feel like a newbie electrician lol! The instructions on the plastic wrapping didn't make any sense to me so I had to get help from old reliable YouTube. My grandpa was also telling me how to do it step by step but I ended up putting the wires through the back and not by the screws like he had once replaced. It would've worked fine either way. Definitely give this 5 stars because for the longest time on the old receptacle only one outlet worked, so I was very happy to have this fixed so my grandpa can use both outlets now for all his medical equipment. Super happy I was selected for this campaign and that I was able to fox this issue for my grandpa. He needs his medical equipment plugged in 24/7 so it was awesome to remove the extension cord he had and plug in a surge protector on the bottom outlet:)
Date published: 2024-06-10
Rated 5 out of
5
by
roxfrost505 from
Neat and Easy to install.
The installation process for this plug wasn't as difficult as we thought. It was completely compatible with our original ones. The design was great for all sorts of plugs. It was safe to use and very durable.
Date published: 2024-05-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Am in need of a 20a (no gcfi) outlet with a night lite it will replace a 2 plug duplex having 2 plugs one switch controlled
Thank you for your inquiry. Unfortunately, we do not offer a 20-Amp Night Lite outlet within our collection. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-25
Hi, is RWP26WCC10 cover compatible with this TR26352RW?
Thank you for your inquiry. Yes, the RWP26WCC10 radiant Screwless wall plate will work with part number TR26352RW.
Date published: 2025-03-18
Was the Legrand E42190 Weather rated?
Yes, it is weather rsted
Date published: 2024-12-22
I have a Legrand E42190 in my kitchen. I pushed one of the buttons (I don’t know why.) A red light is on and the receptacal doesn’t work. Can I reset it?
Press the red reset button to reset it to ON.
Date published: 2024-08-12
Does this product (TR26352RNICC6) come with the wall plate?
Nope, sold separately.
Date published: 2024-11-07
Looking for 20amp in a dark bronze, wondering if the brown is the dark bronze
Hello Kevin,
Please review the following part number for your Dark Bronze request:
Part #: TR26352RDBCC6
Best Regards,
Technical Support
Date published: 2024-08-08
I see dimensions of the receptacle, but how tall and wide is the trim?
If you're referring to the Radiant one-gang screwless wall plate, part number RWP26WCC10, it's 3.15" x 4.94".
Date published: 2024-11-07
Is this product in compliance with BAA?
Hello,
Please reach out to Pass & Seymour Technical Support for further assistance with your Buy America Act request.
Pass & Seymour Technical Support
844-957-3783
Email Us: tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2024-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1