radiant® Two Single-Pole Switches and Single Pole/3-Way Switch, Ivory
RCD113I
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.11 USD
More control, less space. This combination switch provides control of multiple lights or devices from a single location, while featuring an oversized primary switch for easy use. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Combination, Decorator Style, Locator Light | ||
| Wall Plate Included | No | ||
| Number of Switches | 3 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007054743 |
Dimensions
| Product Depth US | 1.59 in | ||
| Product Height US | 3.81 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Operating Cycles | 50000 | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2ICCV4 | radiant Collection
4-button digital timer switch
$38.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873ICC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$30.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885ICC21 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.07




