Discontinued - radiant® 15A Self-Grounding 3-Way Switch, Brown
TM873S
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enabling control of a single light or fixture from two separate locations, this switch is also designed to automatically ground to the electrical box when installed. Ideal for homes in highly-populated cities or regions where structures may not already be grounded for electrical safety. Part of the radiant® Collection, it also features clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Not sure if your home's electrical wiring is grounded? Your outlets might be a clue. If your home has outlets with only two slots for plug prongs, it is unlikely grounded. Tester devices are also available to confirm proper grounding, or you can always call your local electrician for an inspection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent lights/bulbs only.
- Replaces any standard switch with ease, in as little as 10 minutes.
- Uses a paddle switch for smoother control with a low-profile aesthetic.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Ensures grounding for electrical safety with automatic ground clip.
Specifications
General Info
| Color | Brown | ||
| Type | Switch | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Self-Grounding | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007256307 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120/125 V |
Resources
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



