5
Browse 163 results for
"PlugTail® Receptacles"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Phase
The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin
Availability
Product is available to buy on Legrand.us
Dielectric Strength
Measure of the Electrical Strength of a Material as an Insulator, the Maximum Electrical Potential Gradient that a Material can withstand without Rupture, the Higher the Dielectric Strength of a Material the Better its Quality as an Insulator
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Is Weather Resistant
Is this product listed as Weather Resistant ?
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of USBs
Number of USB ports
Wire Size
It is the Normal Size of the Conductors for Building Wire
Product Family
Filter to specific families of related products that share common characteristics, designs, or functions.
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
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
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Trip Range
The effective range of trip for an operating mechanism in the event of thermal overload, short circuit current, or ground fault.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
USB Wattage
Describes the maximum electrical power a USB receptacle can safely output.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Wall Plate Included
Indicates if the device comes with a cover plate for aesthetic integration with the wall.
Connection Location
Specifies where on the device the electrical connections are made, which can affect installation.
Temperature Rise
Indicates the maximum temperature rise over ambient a device is expected to function at after a certain amount of cycles and current is applied.
Type of Indicators
Describes the components used by a device to indicate specific information like status, performance, or options.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Phases
Indicates the number of electrical phases a device utilizes.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
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
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Legrand Introduces PlugTail® Commercial Specification Grade USB Charging Receptacles.
Learn more about the innovative, time-saving PlugTail Wiring Devices. Installs 5x faster than convention devices to make jobs easier than ever.
Find innovation for commercial, residential and industrial electrical wiring. Explore Pass & Seymour switches, receptacles, GFCI outlets, USB chargers and more.
Explore Legrand’s comprehensive portfolio of electrical wiring solutions designed for commercial applications. Designed with contractors in mind, these devices will make every install faster, safter and more accurate the first time – every time.
Legrand will showcase many innovative, productivity enhancing products at the 2018 National Electrical Contractors Association Show