text.skipToContent text.skipToNavigation

DLM Wireless Open Loop Photosensor, Single or Multi-Zone

LMDL-600 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting. It is part of the wireless Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Daylight responsive on/off and dimming control for up to three lighting zones
  • Dual IPv6 Wireless and Bluetooth® low energy antennas provide robust signal strength and reliable communication
  • 60 degree spatial response for optimal detection of ambient light level
  • Uses IPv6 wireless to establish network communication with DLM wireless devices
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Up to 10-year battery life; battery level can be viewed with wireless DLM software
  • Calibration using DLM Configuration App

Specifications

General Info
Color White
Product Series LMDL
Type Sensor
Material ABS
Finish Matte
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Multi Zone, Single Zone
Included Battery
Installation Location Ceiling
Warranty Type 5-Year
Standard UL, FCC part 15, RoHS
UPC Number 754182942893
Dimensions
Product Depth US 1.3 in
Product Height US 2.7 in
Product Volume US 11.7 cu in
Product Width US 3.0 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Battery CR123A 3V
Battery Capacity 1500 mAh
Battery Life Up to 10 Years
Topology Wireless Mesh
Compatibility DLM Wireless (IPv6), LMDL-600-RPM
Control Algorithm Open Loop
Encryption AES 128-bit
Frequency Band 2.4 GHz
Has Battery Yes
Indoor/Outdoor Indoor
Input Voltage 3 VDC
Mounting Type Surface, Threaded Rod
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 40 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 1-1500 fc
Sensor Type Daylight
Sensor Technology Photosensor
Sensor Coverage Pattern 60 °
Storage Temperature 23° - 140° F, -5° - 60° C
Wireless Range Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we use this sensor to control DLM shades so that as certain fc levels are registered the shades can move to a specific level? If using in conjunction with the astronomical clock function of the controller, can the sensor override the controller?

Asked by: Anonymous
The DLM Shading system cannot be controlled by sensor commands at this time. This may be updated soon with further firmware upgrades in the future.
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-19
  • y_2025, m_12, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMDL-600, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Recently Viewed