NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu

Classroom - ASHRAE 90.1 (2016) Compliant

Space <5000Ft

Dimming with DLM product

ASHRAE Classroom

 

Bill Of Materials

Quantity

Part Number

Description

2 LMRC-112 2-Relay Room Controller, 0-10V Dimming
2 LMDC-100 Ceiling Mount Dual Tech Occupancy Sensor
3 LMDM-101 1-Button Dimming Wall Switch
1 LMLS-500 Photosensor, Open Loop

1

LMPL-101 Plug Load Room Controller

-

LMRJ

Pre-Terminated Cable

Quantity

:
2
Part Number: LMRC-112

Description

:
2-Relay Room Controller, 0-10V Dimming

Quantity

:
2
Part Number: LMDC-100

Description

:
Ceiling Mount Dual Tech Occupancy Sensor

Quantity

:
3
Part Number: LMDM-101

Description

:
1-Button Dimming Wall Switch

Quantity

:
1
Part Number: LMLS-500

Description

:
Photosensor, Open Loop

Quantity

:

1

Part Number: LMPL-101

Description

:
Plug Load Room Controller

Quantity

:

-

Part Number: LMRJ

Description

:

Pre-Terminated Cable

Code Requirements

Code

Description

9.4.1.1(a)

Local Control Device

9.4.1.1(b, c) Manual On / Partial Auto On
9.4.1.1(d) Bi-level Control
9.4.1.1(e) Auto Daylight Responsive
9.4.1.1(h) Auto Full Off
8.4.2 Auto Receptacle Control

Code

:

9.4.1.1(a)

Description

:

Local Control Device

Code

:
9.4.1.1(b, c)

Description

:
Manual On / Partial Auto On

Code

:
9.4.1.1(d)

Description

:
Bi-level Control

Code

:
9.4.1.1(e)

Description

:
Auto Daylight Responsive

Code

:
9.4.1.1(h)

Description

:
Auto Full Off

Code

:
8.4.2

Description

:
Auto Receptacle Control

Sequence of Operation

  1. General lighting (a, adz1, adz2) auto On to 50% and controlled receptacles auto on when occupancy detected.
  2. Manual On/Off/Dim general lighting (a, adz1, adz2) with dimmer switches.
  3. Manual On/Off/Dim white board lighting (b) with dimmer switch.
  4. Lighting in primary (adz1) and secondary (adz2) daylight zones will continuously dim based on daylight contribution to maintain at least 35FC at task level.
  5. Auto off all lighting and controlled receptacles within 20 minutes of occupants leaving.

Design Considerations

  1. Receptacle control can be designed using either an RF transmitter with receptacle RF receivers, or can be hardwired to receptacles using an LMPL-101 Plug Load Room Controller.
  2. Time scheduling, demand response and remote programming/diagnostic functions are enabled with installation of the LMBC-300 Network Bridge for system connectivity.
  3. To integrate occupancy detection control with the HVAC System, use a LMRL-100 Isolated Relay Interface.