Aluminum mounting bracket for 1200/1400 series cable reels. Allows for cable reel to rotate up to 345 degrees.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessory | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007442755 |
Dimensions
| Product Height US | 2.0 in | ||
| Product Length US | 10.0 in | ||
| Product Width US | 10.0 in | ||
| Product Weight US | 2.89 lb |
Resources
Installation Instructions
Brochure
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

