Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Accessories | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | ROHS | ||
| UPC Number | 800388481695 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Length US | 1.63 in | ||
| Product Width US | 1.63 in | ||
| Product Weight US | 4.008 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the lead time for getting this material and is there a way to expedite the order ?
Please reach out to your local sales rep or distributor. There is a Where to Buy link in the upper right-hand corner of the www.legrand.us website.
Date published: 2025-10-16
Does 1R-0426-BK come in a bag of 50 ?
1R-0426-BK, cable runway vertical wall brackets, are sold in pairs.
Date published: 2025-09-05
Does 1R-0410 come in a bag of 50 pairs?
1R-0410 is sold in pairs. One 1R-0410 is two end caps.
Date published: 2024-12-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
808004759 | Ortronics
Five horizontal plastic distribution rings, 1.7" H x 2.70" D, 1 rack unit (1.75"), black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC100U | Pass and Seymour
Support Grips, Standard Duty, Closed Mesh, Single Eye Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LDCM-PL-120-277-010V | Wattstopper
The LDCM-PL-120-277-010V takes a 0-10V dimming signal and a fixed line voltage input and converts it to a reverse phase dimmed output for up to 1000W for a 277V load and 450W for a 120V load.
