text.skipToContent text.skipToNavigation

1R-0426-Bk Runway Vert Wall Bracket

1R-0426-BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height None
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes runway connection hardware

Specifications

General Info
Color Black
Type Supports
Finish Custom Painted
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin United States
Standard ROHS
UPC Number 800388252998
Dimensions
Product Height US 1.5 in
Product Weight US 2.004 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does 1R-0410 come in a bag of 50 pairs?

Asked by: Kim Cornine
1R-0410 is sold in pairs. One 1R-0410 is two end caps.
Answered by: Cablofil Tech Support
Date published: 2024-12-26
  • y_2025, m_8, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P250445, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT