text.skipToContent text.skipToNavigation

Trapeze Support Kit

1R-0328-ZN-BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height None
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes runway connection hardware

Specifications

General Info
Color Black
Type Supports
Material Steel
Finish Custom Painted
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin United States
Standard ROHS
UPC Number 800388481435
Dimensions
Product Height US 1.75 in
Product Weight US 2.003 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the lead time for getting this material and is there a way to expedite the order ?

Asked by: Sid
Please reach out to your local sales rep or distributor. There is a Where to Buy link in the upper right-hand corner of the www.legrand.us website.
Answered by: Cablofil Tech Support
Date published: 2025-10-16

Does 1R-0426-BK come in a bag of 50 ?

Asked by: Sid
1R-0426-BK, cable runway vertical wall brackets, are sold in pairs.
Answered by: Cablofil Tech Support
Date published: 2025-09-05

Does 1R-0410 come in a bag of 50 pairs?

Asked by: Kim Cornine
1R-0410 is sold in pairs. One 1R-0410 is two end caps.
Answered by: Cablofil Tech Support
Date published: 2024-12-26
  • y_2026, m_6, d_3, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_P250414, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT